Products
RC200B LED37/840 PSU W60L60 UE
911401504843
RC200B LED37/840 PSU W30L120 UE
911401504943
RC200B LED37/840 PSU W60L60 CAU UE
911401505043
RC200B LED37/840 PSU W30L120 CAU UE
911401505143
4 items
Product family information
Description
GreenPerform ultra efficient panel RC200B delivers max 180lm/w system efficacy which significantly brings the energy saving and reduces the carbon dioxide emission. By means of its unique light engine design, RC200B provides excellent uniformity too. Both 600x600mm and 300x1200 sizes are provided to cater for most of the office applications.
Benefits
Ultra efficient lm/w brings significant energy saving
Excellent light surface uniformity
Features
Max 180lm/w system efficacy
Unique LED light engine with ultra efficient LED