Pakistan - English

Philips GreenPerform Classroom

When light really matters

Products

SP130P LED32S/950 W30L120 CL
SP130P LED32S/950 W30L120 CL
911401501332
SP130P LED32S/940 W30L120 CL
SP130P LED32S/940 W30L120 CL
911401501432
RC130B LED32S/940 W30L120 CL
RC130B LED32S/940 W30L120 CL
911401502732

Product family information

Description

GreenPerform Classroom LED panel is an affordable but with 2 different installations school lighting luminaires. If offers RG0 no blue light hazard to maintain good eyesight of the students. High lumen output with CRI90 available helps achieve enough lux level on the desk to keep the eyesight health as well. With both suspended and recessed installations, this family is able to meet new installations and retrofit for different classroom’s applications.

Benefits

  • Ensure the healthiness of student’s eyesight

  • Easy and quick installation on-site

Features

  • RG0 no blue light hazard

  • 3200lm system lumen output with CRI 90

Applications

  • Classrooms

Downloads