Pakistan - English

Philips Essential SmartBright Panel

More reliable, more professional, the most affordable LED solution for offices.

Products

RC037V LED33S/840 CLI W60L60 G3
RC037V LED33S/840 CLI W60L60 G3
911401876187
RC037V LED33S/865 CLI W60L60 G3
RC037V LED33S/865 CLI W60L60 G3
911401876287
RC037V LED33S/865 CLI W30L120 G3
RC037V LED33S/865 CLI W30L120 G3
911401876487
RC037V LED40S/865 CLI W60L60 G3
RC037V LED40S/865 CLI W60L60 G3
911401876587
RC037V LED33S/840 CLI CPC W60L60 G3
RC037V LED33S/840 CLI CPC W60L60 G3
911401876787
RC037V LED33S/840 CLI CPC W30L120 G3
RC037V LED33S/840 CLI CPC W30L120 G3
911401876987
RC037V LED33S/865 CLI CPC W30L120 G3
RC037V LED33S/865 CLI CPC W30L120 G3
911401877087
RC037V LED33S/865 CLI CPC W60L60 G3
RC037V LED33S/865 CLI CPC W60L60 G3
911401878587

Product family information

Description

The Philips Essential SmartBright range is the most cost-effective LED solution, offering qualified and reliable lighting in work areas, with an extended life cycle, creating a brighter and healthier office environment.

Benefits

  • Slim and elegant design: panel height of about 3.5cm, seamless frame

  • Good quality, easy to use

Features

  • Lumen output 3350 lm: L70 30Khrs

  • Color rendering: CRI 80 at SDCM less than 5

Applications

  • Offices
  • Hospitals and Care Centers
  • Retails

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright Panel en_AA pdf 648.5 kB

Visuals

Family-Photographs-Essential SmartBright Panel
Multiple assets

Photometry and Lighting design

Family-IES-Essential SmartBright Panel
Multiple assets