Philips Essential Smartbright Direct Panel RC050B

Affordable LED Direct panel delivering comfortable light with excellent uniformity. it is durable, energy efficient and comes with 1 year’s warranty.

Products

Product family information

Description

The new Philips Essential Smartbright direct panel offers exceptional value. It is Perfect for your everyday ceiling lighting installations. It is available in 2 standard sizes and 2 different CCT options to suit your need

Benefits

  • 20K hrs @ L70 B50 @Ta 25°C, 1 year Warranty

  • CRI 80

Features

  • 20K hrs @ L70 B50 @Ta 25°C

  • 1 Year Warranty

Applications

  • Residential
  • Hospitality

Downloads