Philips Essential recessed, 3D printed, 15.4 W, D400 mm, 1890 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b)
TCBRMR 19S/940 DIA OC WH401
Product Description
D400 mm, Polycarbonate, White, Dali dimming Interact System ready, 1890 lm, 15.4 W, 123 lm/W, 4000 K, (0.38, 0.38) SDCM < 3, CRI>90, UGR19, Beam angle 90°, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, 2 Push-in connector 5-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years