Pakistan - English

Philips Essential LED Panel RC048 G2

More reliable, more professional, The most affordable LED solution for offices

Products

RC048B LED40S/830 100-277 W62L62 LA
RC048B LED40S/830 100-277 W62L62 LA
911401823182

Product family information

Description

The Essential LED Panel is the most economical LED solution that provides reliable and qualified lighting in work areas within a long lifetime, creating a brighter and healthier office environment.

Benefits

  • Slim and elegant design: height of the luminaire <4 cm

  • PMMA as &quot;Light Guide&quot; material: strong anti-yellowing performance over the entire lifetime

Features

  • 4000 lm

  • 111 lm/W

Applications

  • Open office
  • Meeting room
  • Circulation area
  • Hospital
  • Library

Warning & Safety

  • For indoor use only

  • The luminaire must not be used or stored in a corrosive environment where hazardous materials such as sulfur, chlorine, thalates, etc. are present

Downloads