Pakistan - English

Philips Essential LED Panel RC035

More reliable, more professional, the most affordable LED solution for offices.

Products

RC035B LED40S/840 120-277 W59L59 LA
RC035B LED40S/840 120-277 W59L59 LA
911401897284
RC035B LED40S/865 120-277 W59L59 LA
RC035B LED40S/865 120-277 W59L59 LA
911401897384
RC035B LED40S/840 120-277 W60L60 LA
RC035B LED40S/840 120-277 W60L60 LA
911401897484
RC035B LED40S/865 120-277 W60L60 LA
RC035B LED40S/865 120-277 W60L60 LA
911401897584

Product family information

Description

The Essential LED Panel is the most cost-effective LED solution, offering qualified and reliable lighting in work areas, with an extended life cycle, creating a brighter and healthier office environment.

Benefits

  • Slim and elegant design: luminaire height of about 3 cm

  • PMMA as "Light Guide" material: excellent anti-yellowing performance over the entire life cycle

Features

  • 4000 lm

  • 100 lm/W

Applications

  • Open offices
  • Meeting rooms
  • Circulation areas
  • Hospitals
  • Libraries

Warning & Safety

  • For indoor use only

  • The luminaire must not be used or stored in a corrosive environment where hazardous material such as sulfur, chlorine, etc. is present

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential LED Panel RC035 en_AA pdf 364.0 kB
Install instructions
Essential LED Panel RC035 pdf 2.5 MB

Visuals

Family-Photographs-Essential LED Panel RC035
Multiple assets