Pakistan - English

Philips CoreView G4 RC420B

A full indirect light troffer

Products

RC420V G4 LED38/840 W30L120 PSU
RC420V G4 LED38/840 W30L120 PSU
911401594071
RC420V G4 LED38/850 W30L120 PSU
RC420V G4 LED38/850 W30L120 PSU
911401594171
RC420V G4 LED38/840 W60L60 PSU
RC420V G4 LED38/840 W60L60 PSU
911401594271
RC420V G4 LED38/850 W60L60 PSU
RC420V G4 LED38/850 W60L60 PSU
911401594371
RC420V G4 LED38/840 W603L603 PSU
RC420V G4 LED38/840 W603L603 PSU
911401594671
RC420V G4 LED35/940 W30L120 PSU
RC420V G4 LED35/940 W30L120 PSU
911401594871
RC420V G4 LED35/950 W30L120 PSU
RC420V G4 LED35/950 W30L120 PSU
911401594971
RC420V G4 LED35/940 W60L60 PSU
RC420V G4 LED35/940 W60L60 PSU
911401595071

Product family information

Description

RC420B G4 inherits the elegant and classic indirect light design from previous generation but with slimmer outlook. It offers 3 types, 600x600,300x1200, and 600x1200 (Customized offer)mm with max: 108lm/w. Air slot option applies to 600x1200mm type to give fast and easy support to the projects where air outlet is required from the office lighting fittings. Full indirect light design provides visual comfort in the office area as well.

Benefits

  • Full range offer from 600x600, 300x1200 to 600x1200(Customized offer) to cover key applications

  • High system efficacy from indirect light design to provide additional energy saving

Features

  • System efficiency 108lm/W(max)

  • CRI80 and CRI90 (with customized solution)

Applications

  • Open plan office
  • Public indoor area
  • Meeting/Training room

Specifications

  • Mounting type
    Recessed
  • Ceiling type
    T-bar ceiling
  • Driver replaceable
    220-240V / 50-60Hz
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting
  • Material
    Housing: metal sheet
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Color Rendering index - CRI
    840, 850, 940, 950
  • Risk Group
    RG0
  • Ingress protection
    IP20
  • Driver replaceable
    Yes

Downloads