Pakistan - English

Philips CoreLine Panel gen6, 27 W, 600x600 mm, VPC, 3600 lm, 4000 K, DALI, UGR19, ELB3h

RC132V G6 36S/840 PSD W60L60 OC ELB3

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 7-pole, SC | Safety cable, Emergency lighting 3 hours duration basic version

Order code: 910505102817
Full order code: 872016958874500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product