Pakistan - English

Philips CoreLine Panel gen6, 27 W, 600x600 mm, VPC, 3600 lm, 4000 K, UGR19, ELB3h

RC132V G6 36S/840 PSU W60L60 OC ELB3

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit (On/Off), 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 4-pole, SC | Safety cable, Emergency lighting 3 hours duration basic version

Order code: 910505102816
Full order code: 872016958873800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product