Pakistan - English

Philips CoreLine Panel gen6, 27 W, Module 625, VPC, 3600 lm, 4000 K, DALI, UGR19, EL-DC

RC133V G6 36S/840 PSED W62L62 OC

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3600 lm, 27 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 5-pole, Push-in connector 4-pole, DC operated central emergency lighting

Order code: 910505102804
Full order code: 872016958861500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product