Pakistan - English

Philips CoreLine Panel gen6, 32 W, 600x600 mm, VPC, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19, IA4

RC132V G6 43S/840 SIA W60L60 OC IA4

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI and SystemReady interface, Interact ready, Interact SC200 sensor, 4300 lm, 32 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Cable 0.3 m with connector 2-pole, 2 Push-in connector 2-pole, SC | Safety cable

Order code: 910505102802
Full order code: 872016958859200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product