Pakistan - English

Signify myCreation Accent Track D65

Signify myCreation Accent Track D65 - To spotlight what truly matters

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Accent Track D65 is a sustainable lighting projector that comes with a sleek and subtle design, featuring a diameter size of 65mm. This versatile lighting solution is highly energy efficient and offers various color and texture options, making it an ideal choice for fashion retail, hospitality or residential applications. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminum. Because of its circular design, the luminaire is upgradable, reusable, serviceable, and recyclable, making it a true game-changer in the world of lighting design

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing colors and Textures - Standard & On demand

  • Various light recipes to choose from - 3000K, 4000K, Premium White

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads