Compact, track projector, Aluminum, Black, Signal black (RAL9004), Wireless driver Interact System ready, 2800 lm, 30 W, 93 lm/W, Rosé, 2200 K, (0.478,0.382)<2, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Order code: 910505102315
Full order code: 872016901335300
Specifications
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Luminous Flux
2,800 lm
Correlated Color Temperature (Nom)
2200 K
Luminous Efficacy (rated) (Nom)
93 lm/W
Color rendering index (CRI)
>80
Beam angle of light source
120 degree(s)
Light source color
Rosé
Optic type
Wide beam
Luminaire light beam spread
36°
Unified glare rating CEN
22
Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Average CLO power consumption
- W
Inrush current
4.8 A
Inrush time
56 ms
Power Consumption
30 W
Power Factor (Fraction)
0.9
Connection
3C Track
Cable
-
Number of products on MCB of 16 A type B
36
Suitable for random switching
No
Protection class IEC
Safety class II
Total harmonic distortion
20 %
Dimmable
Yes
Driver/power unit/transformer
Wireless driver Interact System ready
Control interface
Wireless
Constant light output
No
Maximum dim level
Not applicable
Connectivity
Interact Ready
Housing Material
Aluminum
Reflector material
Polycarbonate aluminum coated
Optic material
Aluminum and polycarbonate
Optical cover material
Tempered glass
Fixation material
-
Housing Color
Black
Optical cover finish
Clear
Overall length
210 mm
Overall width
90 mm
Overall height
240 mm
Dimensions (Height x Width x Depth)
240 x 90 x 210 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Net Weight (Piece)
0.900 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 1 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Flickering value (PstLM) - Flickering value as per EN 61000-3-3
1
Stroboscopic effect visibility measure (SVM)
0.5
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.478,0.382)<2
Power consumption tolerance
+/-10%
Standard Deviation of Colour Matching (McAdam ellipse)
SDCM≤2
Control gear failure rate at median useful life 50000 h
5 %
Control gear failure rate at median useful life 100000 h
3.1 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L85
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L80
Sustainability rating
Unclassified
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Embedded carbon (A1-A3)
16 kg CO₂e
Product non-virgin material ratio
9.82 %
Recyclable content ratio of the finished product
46.1 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging Recyclable content ratio
Cardboard recycling rate > 80%
Packaging Material
Cardboard
Order product name
ST770T 27S/ROSE WIA WB FG WH
Full product name
ST770T 27S/ROSE WIA WB FG WH
Full product code
872016901335300
Order code
910505102315
Material Nr. (12NC)
910505102315
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169013353
Numerator - Packs per outer box
1
EAN/UPC - Case
8720169013353
Product family code
ST770T [StyliD Evo Compact]
StyliD Evo Compact - Power supply unit - Wide beam - 36°