Pakistan - English

Philips StyliD Evo, Performance, track projector, 46 W, 6000 lm, 2700 K, Wide beam, Silver

ST780T 60S/827 PSU WB FG SI

Product Description

Performance, track projector, Aluminum, Silver, White aluminum (RAL9006), Power supply unit (On/Off), 6000 lm, 46 W, 138 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101445
Full order code: 871869997759700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101445 en_AA pdf 355.8 kB

Brochures

Install instructions
Mounting instructions StyliD Evo Perfo pdf 813.9 kB

Visuals

Product-Photographs-910505101445_EU
Multiple assets
Product-Diagrams-910505101445_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST780T 60S/827 PSU WB FG SI IES
Revit file
Revit file - ST780TI - 910505101445 REVIT
Dialux
ULD File - ST780T 60S/827 PSU WB FG SI ULD
Relux
ROLF File - ST780T 60S/827 PSU WB FG SI ROLFZ
LDT
LDT File - ST780T 60S/827 PSU WB FG SI LDT