Philips StyliD Evo, Performance, track projector, 38 W, 4900 lm, PremiumWhite, 3000 K, CRI>90, Medium beam, Silver
ST780T 49S/PW930 PSU MB FG SI
Product Description
Performance, track projector, Aluminum, Silver, White aluminum (RAL9006), Power supply unit (On/Off), 4900 lm, 38 W, 132 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years