Performance, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 4900 lm, 37.5 W, 139 lm/W, 4000 K, (0.382,0.380)<3, Very wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Order code: 910505101442
Full order code: 871869997756600
Specifications
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Luminous Flux
4,900 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
139 lm/W
Color rendering index (CRI)
>80
Beam angle of light source
120 degree(s)
Light source color
840 neutral white
Optic type
Very wide beam
Luminaire light beam spread
60°
Unified glare rating CEN
22
Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Initial CLO power consumption
- W W
Average CLO power consumption
- W
Inrush current
12 A
Inrush time
100 ms
Power Consumption
37.5 W
Power Factor (Fraction)
0.9
Connection
3C Track
Cable
-
Number of products on MCB of 16 A type B
24
Suitable for random switching
No
Protection class IEC
Safety class II
Total harmonic distortion
20 %
Dimmable
No
Driver/power unit/transformer
Power supply unit (On/Off)
Constant light output
No
Maximum dim level
Not applicable
Housing Material
Aluminum
Reflector material
Polycarbonate aluminum coated
Optic material
Aluminum and polycarbonate
Optical cover material
Tempered glass
Fixation material
-
Housing Color
White
Optical cover finish
Clear
Overall length
240 mm
Overall width
120 mm
Overall height
260 mm
Dimensions (Height x Width x Depth)
260 x 120 x 240 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Net Weight (Piece)
1.300 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 1 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Flickering value (PstLM) - Flickering value as per EN 61000-3-3
1
Stroboscopic effect visibility measure (SVM)
0.5
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.382,0.380)<3
Power consumption tolerance
+/-10%
Standard Deviation of Colour Matching (McAdam ellipse)
SDCM≤3
Control gear failure rate at median useful life 50000 h
5 %
Control gear failure rate at median useful life 100000 h
3.1 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L90
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L85
Sustainability rating
Signify Circle
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Embedded carbon (A1-A3)
21.3 kg CO₂e
Product non-virgin material ratio
8.18 %
Recyclable content ratio of the finished product
47 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging Recyclable content ratio
Cardboard recycling rate > 80%
Packaging Material
Cardboard
Order product name
ST780T 49S/840 PSU VWB FG WH
Full product name
ST780T 49S/840 PSU VWB FG WH
Full product code
871869997756600
Order code
910505101442
Material Nr. (12NC)
910505101442
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718699977566
Numerator - Packs per outer box
1
EAN/UPC - Case
8718699977566
Product family code
ST780T [StyliD Evo Performance]
StyliD Evo Performance - Power supply unit - Very wide beam - 60° -