Pakistan - English

Philips StyliD Evo, Performance, track projector, 39 W, 4900 lm, 3000 K, DALI, Interact Ready, Oval horizontal beam, White

ST780T 49S/830 DIA-VLC OVL-H WH

Product Description

Performance, track projector, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 4900 lm, 39 W, 128 lm/W, 3000 K, (0.434,0.403)<3, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101440
Full order code: 871869997754200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101440 en_AA pdf 352.8 kB

Brochures

Install instructions
Mounting instructions StyliD Evo Perfo pdf 813.9 kB

Visuals

Product-Photographs-910505101440_EU
Multiple assets
Product-Diagrams-910505101440_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST780T 49S/830 DIA-VLC OVL-H WH IES
Revit file
Revit file - ST780TI - 910505101440 REVIT
Dialux
ULD File - ST780T 49S/830 DIA-VLC OVL-H WH ULD
Relux
ROLF File - ST780T 49S/830 DIA-VLC OVL-H WH ROLFZ
LDT
LDT File - ST780T 49S/830 DIA-VLC OVL-H WH LDT