Pakistan - English

Philips StyliD Evo, Performance, track projector, 39 W, 4900 lm, 3000 K, DALI, Interact Ready, High-reflective metal reflector Oval - Horizontal beam, Black

ST780T 49S/830 DIA-VLC HOVL-H BK

Product Description

Performance, track projector, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 4900 lm, 39 W, 133 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Oval - Horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101439
Full order code: 871869997753500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101439 en_AA pdf 359.8 kB

Brochures

Install instructions
Mounting instructions StyliD Evo Perfo RPO pdf 597.5 kB

Visuals

Product-Photographs-910505101439_EU
Multiple assets
Product-Diagrams-910505101439_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST780T 49S/830 DIA-VLC HOVL-H BK IES
Revit file
Revit file - ST780TI - 910505101439 REVIT
Dialux
ULD File - ST780T 49S/830 DIA-VLC HOVL-H BK ULD
Relux
ROLF File - ST780T 49S/830 DIA-VLC HOVL-H BK ROLFZ
LDT
LDT File - ST780T 49S/830 DIA-VLC HOVL-H BK LDT