Pakistan - English

Philips StyliD Evo, Performance, track projector, 37.5 W, 4900 lm, 2700 K, Wide beam, White

ST780T 49S/827 PSU WB FG WH

Product Description

Performance, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 4900 lm, 37.5 W, 139 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101438
Full order code: 871869997752800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product