Pakistan - English

Philips StyliD Evo, Performance, track projector, 29 W, 3900 lm, 2700 K, Narrow beam, White

ST780T 39S/827 PSU NB FG WH

Product Description

Performance, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 3900 lm, 29 W, 133 lm/W, 2700 K, (0.458,0.410)<3, Narrow beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101434
Full order code: 871869997748100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101434 en_AA pdf 353.0 kB

Brochures

Install instructions
Mounting instructions StyliD Evo Perfo pdf 813.9 kB

Visuals

Product-Photographs-910505101434_EU
Multiple assets
Product-Diagrams-910505101434_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST780T 39S/827 PSU NB FG WH IES
Revit file
Revit file - ST780TI - 910505101434 REVIT
Dialux
ULD File - ST780T 39S/827 PSU NB FG WH ULD
Relux
ROLF File - ST780T 39S/827 PSU NB FG WH ROLFZ
LDT
LDT File - ST780T 39S/827 PSU NB FG WH LDT