Pakistan - English

Philips StyliD Evo, Performance, Maxos fusion variant (exposed driver box), 41 W, 6000 lm, 4000 K, DALI, Interact Ready, Very wide beam, Black

ST780S 60S/840 DIA-VLC VWB FG BK

Product Description

Performance, Maxos fusion variant (exposed driver box), Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6000 lm, 41 W, 146 lm/W, 4000 K, (0.382,0.380)<3, Very wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101433
Full order code: 871869997747400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product