Pakistan - English

Philips StyliD Evo, Performance, Maxos fusion variant (exposed driver box), 45 W, 6000 lm, 3000 K, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST780S 60S/830 DIA-VLC HMB BK

Product Description

Performance, Maxos fusion variant (exposed driver box), Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6000 lm, 45 W, 139 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101432
Full order code: 871869997746700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101432 en_AA pdf 361.4 kB

Brochures

Install instructions
Installation instruction ST780T,ST780S pdf 712.0 kB

Visuals

Product-Photographs-910505101432_EU
Multiple assets
Product-Diagrams-910505101432_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST780S 60S/830 DIA-VLC HMB BK IES
Revit file
Revit file - ST780TI - 910505101432 REVIT
Dialux
ULD File - ST780S 60S/830 DIA-VLC HMB BK ULD
Relux
ROLF File - ST780S 60S/830 DIA-VLC HMB BK ROLFZ
LDT
LDT File - ST780S 60S/830 DIA-VLC HMB BK LDT