Pakistan - English

Philips StyliD Evo, Performance, Maxos fusion variant (exposed driver box), 39 W, 4900 lm, 4000 K, DALI, Interact Ready, Very wide beam, White

ST780S 49S/840 DIA-VLC VWB FG WH

Product Description

Performance, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 4900 lm, 39 W, 133 lm/W, 4000 K, (0.382,0.380)<3, Very wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101428
Full order code: 871869997742900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product