Pakistan - English

Philips StyliD Evo, Performance, Maxos fusion variant (exposed driver box), 39 W, 4900 lm, 3000 K, DALI, Interact Ready, Medium beam, White

ST780S 49S/830 DIA-VLC MB FG WH

Product Description

Performance, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 4900 lm, 39 W, 128 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101427
Full order code: 871869997741200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101427 en_AA pdf 354.6 kB

Brochures

Install instructions
Installation instruction ST780T,ST780S pdf 712.0 kB

Visuals

Product-Photographs-910505101427_EU
Multiple assets
Product-Diagrams-910505101427_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST780S 49S/830 DIA-VLC MB FG WH IES
Revit file
Revit file - ST780TI - 910505101427 REVIT
Dialux
ULD File - ST780S 49S/830 DIA-VLC MB FG WH ULD
Relux
ROLF File - ST780S 49S/830 DIA-VLC MB FG WH ROLFZ
LDT
LDT File - ST780S 49S/830 DIA-VLC MB FG WH LDT