Pakistan - English

Philips StyliD Evo, Performance, Maxos fusion variant (exposed driver box), 39 W, 4900 lm, 2700 K, DALI, Interact Ready, Wide beam, White

ST780S 49S/827 DIA-VLC WB FG WH

Product Description

Performance, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 4900 lm, 39 W, 133 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101426
Full order code: 871869997740500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product