Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant, 19.8 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Medium beam, Black

ST770X 27S/PW930 DIA MB FG BK

Product Description

Compact, Maxos fusion variant, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready, 2700 lm, 19.8 W, 134 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 3C Track

Order code: 910505101420
Full order code: 871869997734400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101420 en_AA pdf 359.3 kB

Brochures

Install instructions
Installation instruction ST770X pdf 617.9 kB

Visuals

Product-Photographs-910505101420_EU
Multiple assets
Product-Diagrams-910505101420_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770X 27S/PW930 DIA MB FG BK IES
Revit file
Revit file - ST770TI - 910505101420 REVIT
Dialux
ULD File - ST770X 27S/PW930 DIA MB FG BK ULD
Relux
ROLF File - ST770X 27S/PW930 DIA MB FG BK ROLFZ
LDT
LDT File - ST770X 27S/PW930 DIA MB FG BK LDT