Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant, 24 W, 2700 lm, PremiumColor, 3000 K, CRI>90, DALI, Interact Ready, Medium beam, Black

ST770X 27S/PC930 DIA MB FG BK

Product Description

Compact, Maxos fusion variant, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready, 2700 lm, 24 W, 116 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 3C Track

Order code: 910505101419
Full order code: 871869997733700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product