Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant, 32 W, 3000 lm, Frost, 5000 K, CRI>90, DALI, Interact Ready, Medium beam, White

ST770X 27S/FR DIA MB FG WH

Product Description

Compact, Maxos fusion variant, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready, 3000 lm, 32 W, 95 lm/W, Frost, 5000 K, (0.343,0.331)<3, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 3C Track

Order code: 910505101418
Full order code: 871869997732000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101418 en_AA pdf 349.9 kB

Brochures

Install instructions
Installation instruction ST770X pdf 617.9 kB

Visuals

Product-Photographs-910505101418_EU
Multiple assets
Product-Diagrams-910505101418_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770X 27S/FR DIA MB FG WH IES
Revit file
Revit file - ST770TI - 910505101418 REVIT
Dialux
ULD File - ST770X 27S/FR DIA MB FG WH ULD
Relux
ROLF File - ST770X 27S/FR DIA MB FG WH ROLFZ
LDT
LDT File - ST770X 27S/FR DIA MB FG WH LDT