Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant, 34 W, 2700 lm, 3000 K, CRI>90, DALI, Interact Ready, Medium beam, White

ST770X 27S/FMT DIA MB FG WH

Product Description

Compact, Maxos fusion variant, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready, 2700 lm, 34 W, 81 lm/W, 3000 K, (0.457,0.385)<3, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 3C Track

Order code: 910505101417
Full order code: 871869997731300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product