Philips StyliD Evo, Compact, Maxos fusion variant, 19.8 W, 2700 lm, 3000 K, CRI>90, DALI, Interact Ready, Oval horizontal beam, White
ST770X 27S/930 DIA OVL-H WH
Product Description
Compact, Maxos fusion variant, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready, 2700 lm, 19.8 W, 133 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years