Pakistan - English

Philips StyliD Evo, Compact, track projector, 39 W, 4900 lm, 3000 K, DALI, Interact Ready, High-reflective metal reflector Oval - Vertical beam, White

ST770T 49S/830 DIA-VLC HOVL-V WH

Product Description

Compact, track projector, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, 4900 lm, 39 W, 133 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Oval - Vertical beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101405
Full order code: 871869997719100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101405 en_AA pdf 361.9 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101405_EU
Multiple assets
Product-Diagrams-910505101405_EU
Multiple assets
CAD Drawings
StyliD Evo CompactPlus Dali ST770T 3D06.m4d m4d 57.5 kB
CAD Drawings
StyliD Evo CompactPlus Dali ST770T 3D03.dwg dwg 361.5 kB
CAD Drawings
StyliD Evo CompactPlus 3C track ST770T 3D07.max max 1.0 MB
CAD Drawings
StyliD Evo CompactPlus Dali ST770T 3D09.r3d r3d 115.2 kB
CAD Drawings
StyliD Evo CompactPlus Dali ST770T 3D07.max max 1.0 MB
CAD Drawings
StyliD Evo CompactPlus Dali ST770T 3D04.dxf dxf 390.5 kB
CAD Drawings
StyliD Evo CompactPlus Dali ST770T 3D08.sat sat 48.7 kB
CAD Drawings
StyliD Evo CompactPlus 3C track ST770T 3D09.r3d r3d 113.0 kB

Photometry and Lighting design

IES
IES File - ST770T 49S/830 DIA-VLC HOVL-V WH IES
Revit file
Revit file - ST770TI - 910505101405 REVIT
Dialux
ULD File - ST770T 49S/830 DIA-VLC HOVL-V WH ULD
Relux
ROLF File - ST770T 49S/830 DIA-VLC HOVL-V WH ROLFZ
LDT
LDT File - ST770T 49S/830 DIA-VLC HOVL-V WH LDT