Pakistan - English

Philips StyliD Evo, Compact, track projector, 31 W, 3900 lm, PremiumWhite, 3000 K, CRI>90, Medium beam, Black

ST770T 39S/PW930 PSU MB FG BK

Product Description

Compact, track projector, Aluminum, Black, Signal black (RAL9004), Power supply unit (On/Off), 3900 lm, 31 W, 130 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101403
Full order code: 871869997717700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product