Pakistan - English

Philips StyliD Evo, Compact, track projector, 29 W, 3900 lm, 4000 K, Medium beam, White

ST770T 39S/840 PSU MB FG WH

Product Description

Compact, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 3900 lm, 29 W, 147 lm/W, 4000 K, (0.382,0.380)<3, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101399
Full order code: 871869997714600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101399 en_AA pdf 348.4 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101399_EU
Multiple assets
Product-Diagrams-910505101399_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770T 39S/840 PSU MB FG WH IES
Revit file
Revit file - ST770TI - 910505101399 REVIT
Dialux
ULD File - ST770T 39S/840 PSU MB FG WH ULD
Relux
ROLF File - ST770T 39S/840 PSU MB FG WH ROLFZ
LDT
LDT File - ST770T 39S/840 PSU MB FG WH LDT