Philips StyliD Evo, Compact, track projector, 29 W, 3900 lm, 3000 K, Medium beam, White
ST770T 39S/830 PSU MB FG WH
Product Description
Compact, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 3900 lm, 29 W, 142 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years