Pakistan - English

Philips StyliD Evo, Compact, track projector, 29.5 W, 3900 lm, 3000 K, DALI, Interact Ready, High-reflective metal reflector Oval - Horizontal beam, Silver

ST770T 39S/830 DIA-VLC HOVL-H SI

Product Description

Compact, track projector, Aluminum, Silver, White aluminum (RAL9006), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 3900 lm, 29.5 W, 142 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Oval - Horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101396
Full order code: 871869997711500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101396 en_AA pdf 352.0 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101396_EU
Multiple assets
Product-Diagrams-910505101396_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770T 39S/830 DIA-VLC HOVL-H SI IES
Revit file
Revit file - ST770TI - 910505101396 REVIT
Dialux
ULD File - ST770T 39S/830 DIA-VLC HOVL-H SI ULD
Relux
ROLF File - ST770T 39S/830 DIA-VLC HOVL-H SI ROLFZ
LDT
LDT File - ST770T 39S/830 DIA-VLC HOVL-H SI LDT