Pakistan - English

Philips StyliD Evo, Compact, track projector, 19.8 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, Medium beam, Silver

ST770T 27S/PW930 PSU MB FG SI

Product Description

Compact, track projector, Aluminum, Silver, White aluminum (RAL9006), Power supply unit (On/Off), 2700 lm, 19.8 W, 134 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101392
Full order code: 871869997707800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101392 en_AA pdf 351.3 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101392_EU
Multiple assets
Product-Diagrams-910505101392_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770T 27S/PW930 PSU MB FG SI IES
Revit file
Revit file - ST770TI - 910505101392 REVIT
Dialux
ULD File - ST770T 27S/PW930 PSU MB FG SI ULD
Relux
ROLF File - ST770T 27S/PW930 PSU MB FG SI ROLFZ
LDT
LDT File - ST770T 27S/PW930 PSU MB FG SI LDT