Pakistan - English

Philips StyliD Evo, Compact, track projector, 19.6 W, 2700 lm, 3000 K, Medium beam, White

ST770T 27S/830 PSU MB FG WH

Product Description

Compact, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 2700 lm, 19.6 W, 136 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101384
Full order code: 871869997699600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product