Philips StyliD Evo, Compact, track projector, 19.6 W, 2700 lm, 2700 K, Wide beam, White
ST770T 27S/827 PSU WB FG WH
Product Description
Compact, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 2700 lm, 19.6 W, 131 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years