Pakistan - English

Philips StyliD Evo, Compact, track projector, 16.6 W, 2000 lm, 3000 K, Narrow beam, White

ST770T 20S/830 PSU NB FG WH

Product Description

Compact, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 2000 lm, 16.6 W, 120 lm/W, 3000 K, (0.434,0.403)<3, Narrow beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101379
Full order code: 871869997694100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101379 en_AA pdf 348.2 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101379_EU
Multiple assets
Product-Diagrams-910505101379_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770T 20S/830 PSU NB FG WH IES
Revit file
Revit file - ST770TI - 910505101379 REVIT
Dialux
ULD File - ST770T 20S/830 PSU NB FG WH ULD
Relux
ROLF File - ST770T 20S/830 PSU NB FG WH ROLFZ
LDT
LDT File - ST770T 20S/830 PSU NB FG WH LDT