Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 39.5 W, 4900 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST770S 49S/PW930 DIA-VLC HMB WH

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, 4900 lm, 39.5 W, 132 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101377
Full order code: 871869997692700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101377 en_AA pdf 352.0 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101377_EU
Multiple assets
Product-Diagrams-910505101377_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770S 49S/PW930 DIA-VLC HMB WH IES
Revit file
Revit file - ST770TI - 910505101377 REVIT
Dialux
ULD File - ST770S 49S/PW930 DIA-VLC HMB WH ULD
Relux
ROLF File - ST770S 49S/PW930 DIA-VLC HMB WH ROLFZ
LDT
LDT File - ST770S 49S/PW930 DIA-VLC HMB WH LDT