Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 31 W, 3900 lm, PremiumWhite, 3000 K, CRI>90, Very wide beam, White

ST770S 39S/PW930 PSU VWB FG WH

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 3900 lm, 31 W, 130 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Very wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101371
Full order code: 871869997686600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101371 en_AA pdf 350.6 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101371_EU
Multiple assets
Product-Diagrams-910505101371_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770S 39S/PW930 PSU VWB FG WH IES
Revit file
Revit file - ST770TI - 910505101371 REVIT
Dialux
ULD File - ST770S 39S/PW930 PSU VWB FG WH ULD
Relux
ROLF File - ST770S 39S/PW930 PSU VWB FG WH ROLFZ
LDT
LDT File - ST770S 39S/PW930 PSU VWB FG WH LDT