Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 35.5 W, 3900 lm, PremiumColor, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector very wide beam >80 degrees, Black

ST770S 39S/PC930 DIA-VLC HVWB BK

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled, 3900 lm, 35.5 W, 116 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, High-reflective metal reflector very wide beam >80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101369
Full order code: 871869997683500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101369 en_AA pdf 352.0 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101369_EU
Multiple assets
Product-Diagrams-910505101369_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770S 39S/PC930 DIA-VLC HVWB BK IES
Revit file
Revit file - ST770TI - 910505101369 REVIT
Dialux
ULD File - ST770S 39S/PC930 DIA-VLC HVWB BK ULD
Relux
ROLF File - ST770S 39S/PC930 DIA-VLC HVWB BK ROLFZ
LDT
LDT File - ST770S 39S/PC930 DIA-VLC HVWB BK LDT