Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 31.5 W, 3900 lm, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Wide beam 40 to 80 degrees, Black

ST770S 39S/930 DIA-VLC HWB BK

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled, 3900 lm, 31.5 W, 129 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101368
Full order code: 871869997682800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101368 en_AA pdf 356.6 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101368_EU
Multiple assets
Product-Diagrams-910505101368_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770S 39S/930 DIA-VLC HWB BK IES
Revit file
Revit file - ST770TI - 910505101368 REVIT
Dialux
ULD File - ST770S 39S/930 DIA-VLC HWB BK ULD
Relux
ROLF File - ST770S 39S/930 DIA-VLC HWB BK ROLFZ
LDT
LDT File - ST770S 39S/930 DIA-VLC HWB BK LDT