Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 29.5 W, 3900 lm, 3000 K, DALI, Interact Ready, Medium beam, Silver

ST770S 39S/830 DIA-VLC MB FG SI

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, Silver, White aluminum (RAL9006), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 3900 lm, 29.5 W, 138 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101366
Full order code: 871869997680400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product