Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 31.5 W, 3900 lm, 2700 K, DALI, Interact Ready, Wide beam, Silver

ST770S 39S/827 DIA-VLC WB FG SI

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, Silver, White aluminum (RAL9006), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 3900 lm, 31.5 W, 129 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101365
Full order code: 871869997679800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101365 en_AA pdf 353.1 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101365_EU
Multiple assets
Product-Diagrams-910505101365_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770S 39S/827 DIA-VLC WB FG SI IES
Revit file
Revit file - ST770TI - 910505101365 REVIT
Dialux
ULD File - ST770S 39S/827 DIA-VLC WB FG SI ULD
Relux
ROLF File - ST770S 39S/827 DIA-VLC WB FG SI ROLFZ
LDT
LDT File - ST770S 39S/827 DIA-VLC WB FG SI LDT