Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 20.5 W, 2700 lm, 4000 K, DALI, Interact Ready, Very wide beam, White

ST770S 27S/840 DIA-VLC VWB FG WH

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 2700 lm, 20.5 W, 136 lm/W, 4000 K, (0.382,0.380)<3, Very wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101364
Full order code: 871869997678100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product