Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 20.5 W, 2700 lm, 3000 K, DALI, Interact Ready, Medium beam, White

ST770S 27S/830 DIA-VLC MB FG WH

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, 2700 lm, 20.5 W, 131 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101232
Full order code: 871869997677400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101232 en_AA pdf 350.2 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505101232_EU
Multiple assets
Product-Diagrams-910505101232_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770S 27S/830 DIA-VLC MB FG WH IES
Revit file
Revit file - ST770TI - 910505101232 REVIT
Dialux
ULD File - ST770S 27S/830 DIA-VLC MB FG WH ULD
Relux
ROLF File - ST770S 27S/830 DIA-VLC MB FG WH ROLFZ
LDT
LDT File - ST770S 27S/830 DIA-VLC MB FG WH LDT