Pakistan - English

Philips StyliD Evo, Compact, Semi-recessed, 31 W, 3900 lm, 2700 K, Wide beam, White

ST770B 39S/827 PSU-E WB FG WH

Product Description

Compact, Semi-recessed, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 3900 lm, 31 W, 132 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101221
Full order code: 871869997667500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101221 en_AA pdf 365.6 kB

Brochures

Install instructions
Installation instruction ST770B pdf 892.1 kB

Visuals

Product-Photographs-910505101221_EU
Multiple assets
Product-Diagrams-910505101221_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770B 39S/827 PSU-E WB FG WH IES
Revit file
Revit file - ST770TI - 910505101221 REVIT
Dialux
ULD File - ST770B 39S/827 PSU-E WB FG WH ULD
Relux
ROLF File - ST770B 39S/827 PSU-E WB FG WH ROLFZ
LDT
LDT File - ST770B 39S/827 PSU-E WB FG WH LDT