Compact, Semi-recessed, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 3000 lm, 32.5 W, 94 lm/W, Frost, 5000 K, (0.343,0.331)<3, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Order code: 910505101217
Full order code: 871869997663700
Specifications
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Luminous Flux
3,000 lm
Correlated Color Temperature (Nom)
5000 K
Luminous Efficacy (rated) (Nom)
94 lm/W
Color rendering index (CRI)
>90
Beam angle of light source
120 degree(s)
Light source color
Frost with CRI ≥80 and color temperature 4000K
Optic type
Medium beam
Luminaire light beam spread
24°
Unified glare rating CEN
22
Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Initial CLO power consumption
- W W
Average CLO power consumption
- W
Inrush current
11 A
Inrush time
250 ms
Power Consumption
32.5 W
Power Factor (Fraction)
0.9
Connection
2 Push-in connector 2-pole
Cable
-
Number of products on MCB of 16 A type B
49
Suitable for random switching
No
Protection class IEC
Safety class II
Total harmonic distortion
20 %
Dimmable
No
Driver/power unit/transformer
Power supply unit external (On/Off)
Constant light output
No
Maximum dim level
Not applicable
Housing Material
Aluminum
Reflector material
Polycarbonate aluminum coated
Optic material
Aluminum and polycarbonate
Optical cover material
Tempered glass
Fixation material
-
Housing Color
White
Optical cover finish
Clear
Overall height
220 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Net Weight (Piece)
0.900 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 1 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Flickering value (PstLM) - Flickering value as per EN 61000-3-3
1
Stroboscopic effect visibility measure (SVM)
0.5
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.343,0.331)<3
Power consumption tolerance
+/-10%
Standard Deviation of Colour Matching (McAdam ellipse)
SDCM≤3
Control gear failure rate at median useful life 50000 h
5 %
Control gear failure rate at median useful life 100000 h
3.1 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L85
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L80
Sustainability rating
Unclassified
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging Recyclable content ratio
Cardboard recycling rate > 80%
Packaging Material
Cardboard
Order product name
ST770B 27S/FR PSU-E MB FG WH
Full product name
ST770B 27S/FR PSU-E MB FG WH
Full product code
871869997663700
Order code
910505101217
Material Nr. (12NC)
910505101217
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718699976637
Numerator - Packs per outer box
1
EAN/UPC - Case
8718699976637
Product family code
ST770B [StyliD Evo Semi Recessed]
StyliD Evo Semi Recessed - Power supply unit external - Medium beam - 24°